IESNA:LM-63-2002
[TEST]P1461556
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-150-750-U-T2R
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 150W 70CRI 5000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (40) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.27A 152.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]2.75%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21561.0
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 152.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
3674.5 3773.5 3933.6 4203.6 4524.6 4888.7 5369.8 5867.8 6404.9 6961.0 7528.1 8039.1 8449.2 8756.2 8919.3 
9019.3 8895.3 8472.2 7907.1 7211.0 6156.9 5061.7 4082.6 3233.5 2547.4 2176.3 2113.3 1780.3 1524.2 1301.2 
1081.2 897.1 734.1 589.1 456.1 288.0 87.0 0.0 
3674.5 3771.5 3952.6 4193.6 4509.6 4914.7 5348.8 5822.8 6406.9 6970.0 7530.1 8058.1 8440.2 8751.2 8925.3 
9029.3 8908.3 8483.2 7924.1 7291.0 6226.9 5123.7 4151.6 3254.5 2583.4 2227.3 2129.3 1793.3 1541.2 1303.2 
1095.2 899.1 753.1 607.1 468.1 292.0 76.0 0.0 
3674.5 3775.5 3947.6 4180.6 4476.6 4861.7 5306.7 5762.8 6287.9 6840.0 7408.0 7934.1 8340.2 8637.2 8836.2 
8892.3 8817.2 8491.2 8005.1 7393.0 6559.9 5513.8 4487.6 3543.5 2824.4 2361.3 2276.3 1898.3 1600.2 1379.2 
1161.2 949.1 782.1 639.1 490.1 295.0 96.0 0.0 
3674.5 3773.5 3913.6 4135.6 4416.6 4754.7 5162.7 5598.8 6099.9 6615.9 7167.0 7673.1 8108.1 8415.2 8630.2 
8727.2 8625.2 8388.2 8036.1 7585.1 6953.0 6162.9 5154.7 4131.6 3322.5 2718.4 2618.4 2100.3 1754.2 1468.2 
1255.2 1027.1 846.1 671.1 520.1 320.0 113.0 0.0 
3674.5 3760.5 3883.5 4085.6 4326.6 4631.7 4968.7 5366.8 5813.8 6300.9 6791.0 7286.0 7728.1 8079.1 8361.2 
8504.2 8520.2 8375.2 8117.1 7807.1 7352.0 6744.9 5974.8 5117.7 4131.6 3454.5 3283.5 2595.4 2067.3 1690.2 
1379.2 1137.2 906.1 706.1 531.1 348.0 113.0 0.0 
3674.5 3748.5 3855.5 4016.6 4228.6 4474.6 4767.7 5073.7 5451.8 5890.8 6346.9 6809.0 7229.0 7647.1 7973.1 
8233.2 8374.2 8391.2 8289.2 8086.1 7836.1 7459.1 6873.0 6138.9 5266.7 4474.6 4316.6 3413.5 2733.4 2145.3 
1711.2 1361.2 1090.2 803.1 587.1 379.1 109.0 0.0 
3674.5 3737.5 3826.5 3950.6 4114.6 4321.6 4545.6 4809.7 5104.7 5449.8 5837.8 6232.9 6668.9 7092.0 7511.1 
7888.1 8185.2 8387.2 8463.2 8411.2 8260.2 8046.1 7799.1 7453.0 6974.0 6404.9 6271.9 5362.8 4451.6 3473.5 
2656.4 2034.3 1530.2 1168.2 806.1 480.1 134.0 0.0 
3674.5 3713.5 3782.5 3880.5 4007.6 4152.6 4318.6 4515.6 4744.7 5023.7 5322.7 5657.8 6023.8 6397.9 6860.0 
7275.0 7713.1 8080.1 8427.2 8698.2 8854.2 8891.3 8844.2 8779.2 8735.2 8685.2 8676.2 8444.2 7768.1 6690.9 
5457.8 4038.6 2895.4 1996.3 1342.2 706.1 185.0 0.0 
3674.5 3706.5 3758.5 3816.5 3902.5 4012.6 4129.6 4276.6 4448.6 4643.7 4869.7 5107.7 5397.8 5722.8 6033.8 
6426.9 6836.0 7259.0 7739.1 8212.2 8693.2 9148.3 9543.3 9865.4 10058.4 10101.4 10089.4 9826.4 9250.3 8302.2 
6968.0 5368.8 3698.5 2450.3 1507.2 825.1 182.0 0.0 
3674.5 3706.5 3747.5 3807.5 3886.5 3968.6 4094.6 4210.6 4370.6 4549.6 4747.7 4972.7 5233.7 5519.8 5850.8 
6166.9 6559.9 6951.0 7415.0 7900.1 8424.2 8904.3 9399.3 9854.4 10163.4 10268.4 10253.4 9985.4 9270.3 8188.2 
6775.0 5253.7 3555.5 2254.3 1423.2 767.1 156.0 0.0 
3674.5 3679.5 3707.5 3755.5 3818.5 3900.5 3985.6 4082.6 4204.6 4328.6 4484.6 4647.7 4841.7 5047.7 5304.7 
5544.8 5808.8 6118.9 6469.9 6840.0 7284.0 7743.1 8267.2 8746.2 9184.3 9399.3 9418.3 9286.3 8747.2 7715.1 
6291.9 4690.7 3072.4 1911.3 1088.2 504.1 89.0 0.0 
3674.5 3678.5 3704.5 3741.5 3794.5 3864.5 3938.6 4019.6 4120.6 4221.6 4341.6 4474.6 4620.7 4785.7 4961.7 
5143.7 5352.8 5563.8 5826.8 6105.9 6393.9 6749.0 7104.0 7511.1 7884.1 8095.1 8129.1 8106.1 7679.1 6824.0 
5580.8 4122.6 2715.4 1640.2 957.1 440.1 78.0 0.0 
3674.5 3682.5 3693.5 3722.5 3767.5 3827.5 3892.5 3965.6 4047.6 4132.6 4231.6 4333.6 4441.6 4553.6 4682.7 
4794.7 4929.7 5075.7 5240.7 5410.8 5604.8 5820.8 6054.9 6338.9 6597.9 6760.0 6778.0 6712.9 6286.9 5411.8 
4353.6 3283.5 2148.3 1382.2 849.1 410.1 80.0 0.0 
3674.5 3671.5 3676.5 3701.5 3745.5 3795.5 3851.5 3902.5 3959.6 4014.6 4072.6 4125.6 4160.6 4193.6 4235.6 
4263.6 4278.6 4303.6 4329.6 4353.6 4369.6 4378.6 4386.6 4390.6 4348.6 4224.6 4176.6 3780.5 3249.5 2558.4 
1978.3 1512.2 1132.2 838.1 631.1 382.1 79.0 0.0 
3674.5 3660.5 3664.5 3689.5 3725.5 3769.5 3810.5 3847.5 3885.5 3915.6 3936.6 3937.6 3931.6 3920.6 3896.5 
3849.5 3784.5 3705.5 3605.5 3482.5 3329.5 3168.4 2972.4 2766.4 2524.4 2301.3 2232.3 1905.3 1585.2 1305.2 
1074.2 895.1 734.1 599.1 467.1 286.0 62.0 0.0 
3674.5 3646.5 3652.5 3672.5 3705.5 3743.5 3780.5 3803.5 3819.5 3824.5 3814.5 3790.5 3737.5 3677.5 3603.5 
3495.5 3356.5 3194.4 3006.4 2802.4 2573.4 2321.3 2074.3 1839.3 1616.2 1436.2 1405.2 1224.2 1074.2 939.1 818.1 
704.1 604.1 494.1 380.1 229.0 45.0 0.0 
3674.5 3649.5 3653.5 3671.5 3703.5 3737.5 3761.5 3769.5 3766.5 3752.5 3718.5 3658.5 3580.5 3484.5 3368.5 
3224.5 3051.4 2856.4 2614.4 2372.3 2103.3 1873.3 1652.2 1475.2 1327.2 1224.2 1205.2 1088.2 987.1 880.1 771.1 
669.1 568.1 449.1 337.0 211.0 42.0 0.0 
3674.5 3638.5 3636.5 3659.5 3685.5 3718.5 3729.5 3727.5 3711.5 3670.5 3613.5 3541.5 3440.5 3324.5 3197.5 
3023.4 2844.4 2583.4 2333.3 2094.3 1870.3 1688.2 1532.2 1402.2 1283.2 1198.2 1179.2 1075.2 973.1 877.1 771.1 
671.1 560.1 458.1 355.0 256.0 87.0 0.0 
3674.5 3642.5 3641.5 3654.5 3682.5 3705.5 3712.5 3702.5 3670.5 3610.5 3540.5 3450.5 3342.5 3216.5 3061.4 
2877.4 2643.4 2395.3 2151.3 1932.3 1748.2 1592.2 1465.2 1357.2 1256.2 1184.2 1160.2 1063.1 964.1 868.1 783.1 
678.1 565.1 479.1 460.1 398.1 113.0 0.0 
3674.5 3636.5 3638.5 3651.5 3677.5 3698.5 3701.5 3687.5 3637.5 3569.5 3492.5 3405.5 3286.5 3143.4 2992.4 
2753.4 2522.4 2294.3 2059.3 1862.3 1681.2 1547.2 1446.2 1339.2 1253.2 1180.2 1161.2 1066.2 982.1 899.1 792.1 
672.1 588.1 578.1 518.1 351.0 71.0 0.0 
3674.5 3626.5 3631.5 3646.5 3676.5 3692.5 3688.5 3673.5 3619.5 3546.5 3462.5 3365.5 3238.5 3101.4 2923.4 
2699.4 2461.3 2219.3 2003.3 1823.3 1652.2 1520.2 1435.2 1357.2 1262.2 1196.2 1178.2 1084.2 1000.1 908.1 807.1 
669.1 624.1 612.1 334.0 154.0 18.0 0.0 
3674.5 3623.5 3622.5 3644.5 3668.5 3687.5 3687.5 3668.5 3614.5 3542.5 3464.5 3367.5 3236.5 3097.4 2920.4 
2693.4 2454.3 2229.3 2002.3 1816.3 1643.2 1523.2 1430.2 1363.2 1267.2 1194.2 1174.2 1082.2 1010.1 916.1 809.1 
672.1 627.1 615.1 371.1 119.0 12.0 0.0 
